IESNA:LM-63-2002
[TEST]P946941
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6228
TILT=NONE
52 -1 1 37 41 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
862.4 974.4 1085.9 1180.3 1252.4 1296.1 1328.3 1361.8 1393.5 1430
1474.6 1522.7 1582.3 1647.5 1729 1845.3 2005.8 2222.9 2509.5 2876.3
3351.3 3920.6 4448.3 4754.7 4696.3 4246.7 3413.5 2476.4 1589.2 1129.7
779.6 488.7 272 59.2 0 0 0
862.4 957.6 1058.9 1141.3 1202.6 1242.9 1270.8 1301.3 1333.5 1366.5
1408.1 1457.9 1515.8 1580.2 1657.4 1758.7 1894.7 2074.4 2304.4 2624
3040.6 3440.5 3636.6 3569.2 3332.8 2936.4 2311.7 1564.3 844.8 499
275 123.1 47.6 6 0 0 0
862.4 947.8 1026.3 1083.8 1127.1 1153.3 1171.7 1195.7 1216.8 1236.9
1265.3 1303 1347.6 1390.5 1436.4 1492.6 1558.7 1638.1 1735.5 1832.9
1862.5 1764.7 1517.1 1226.6 903.1 626.8 442.8 319.6 224.4 161.3
109 65.2 36.5 16.3 3 0 0
862.4 923.3 981.7 1024.6 1049.4 1062.3 1071.3 1075.2 1072.6 1062.7
1048.2 1040.4 1031.9 1011.3 966.2 901.9 834.9 771 716.1 678.7
659.9 642.7 619.1 579.2 548.7 525.2 452.2 366.4 242 169.5
121 84.1 55.8 24 3.4 0 0
862.4 898.8 940.9 972.6 989.8 994.1 984.2 957.6 914.7 858.9
798.9 750.4 718.6 699.3 683.9 661.2 628.5 597.2 572.8 559.9
559.9 563.3 564.2 560.8 535.4 479.7 420.5 381 320.9 257.9
187.1 122.7 66.9 26.2 1.7 0 0
862.4 879.1 899.3 922.4 939.2 937.5 914.7 870.5 816.9 766.7
725.1 695.5 678.3 665.4 650.4 627.3 594.7 555.2 516.6 486.1
469.8 471.9 485.2 494.3 490.8 475.8 443.2 390.4 331.7 276.3
224.4 176.3 128.3 74.7 32.2 0 0
862.4 852.5 858.9 875.3 893.3 901.9 888.6 859.4 826.8 797.6
768 734.5 699.8 665.9 632.8 598.1 559.9 519.6 481.4 450.1
422.2 398.6 378.4 365.5 361.7 360.4 353.5 338.1 311.5 274.2
211.5 145 80.2 42.5 15.4 0 0
862.4 834.9 819 822.5 848.6 882.1 908.3 910.4 892 862.8
828.9 788.6 741.8 692.5 645.7 601.1 558.6 517.4 480.5 451.8
430.8 417 405.9 392.1 371.1 338.1 303.8 278.9 256.6 231.7
199.1 154 99.1 57.5 18.9 0 0
862.4 813.9 777 771.4 797.2 861.9 931.5 964.1 954.2 917.3
873.1 828.1 780.4 727.7 674.9 623.4 574.9 530.3 491.3 461.2
438.5 422.6 416.2 411.9 402.4 381.8 357 328.6 299.9 266.4
225.7 175.9 129.6 81.5 26.6 0 0
862.4 793.7 738.4 710.9 724.2 789.4 885.1 961.9 980.4 948.2
894.6 843.1 795.4 745.7 696.3 647 598.1 550.5 508.8 477.1
450.5 432.9 420 414.5 406.3 391.3 369.8 345.8 319.6 290.5
250.1 198.6 145.9 80.2 24.9 0.9 0
862.4 775.7 714.8 678.7 683.9 742.2 830.6 907.9 951.2 939.2
894.1 843.1 795.4 748.3 701.9 655.6 607.5 560.3 519.1 484.4
454.8 434.6 419.6 410.6 401.2 384 358.7 331.2 303.8 271.6
231.7 179.3 130.4 69.5 18.9 0 0
862.4 772.3 699.8 649.6 640.1 678.7 747.8 826.8 879.1 884.3
856.4 813 770.1 730.2 690.8 648.3 603.7 558.6 517 481.4
450.9 429 410.2 393 372.4 341.9 299.5 250.1 203.8 165.6
127.9 85.4 51.9 26.2 2.1 0 0
862.4 751.3 662 591.7 556.9 558.6 580.5 610.1 633.7 646.1
646.1 630.7 611 589.9 566.8 542.3 518.3 492.1 460.8 428.6
397.7 362.5 326.1 294.3 262.1 218.8 175.9 144.6 119.7 95.2
69.9 43.3 20.2 5.6 0 0 0
862.4 735.8 633.3 547.9 495.1 472.4 465.1 464.2 461.7 457.8
449.6 434.2 415.7 393.9 368.1 347.1 326.5 310.6 300.3 296
290.5 278.4 259.1 234.7 205.5 175.1 146.7 121.8 98.3 76.8
54.9 30.9 13.3 2.1 0 0 0
862.4 728.1 614 520.9 459.5 429 413.2 399.4 384 366.8
351.4 338.9 324.8 313.2 299.5 285.7 271.2 252.3 231.3 213.7
195.6 179.3 165.2 154 141.6 126.1 109 91.8 73.4 56.2
38.2 24 11.6 0.4 0 0 0
862.4 721.7 602.4 506.7 442.3 408 387 366.8 347.5 328.2
309.8 293.9 278.9 263.9 250.1 236.8 222.7 208.1 194.4 179.8
166 154 143.3 131.7 118 106 92.2 76.8 59.2 43.8
31.7 18.9 6.4 0 0 0 0
862.4 727.7 606.2 508.8 439.3 399 372 351.4 333.8 316.6
299.5 283.2 266.4 251.4 237.7 224 209.8 194.4 178.9 163
149.3 137.7 127.9 119.3 110.7 101.3 88.4 74.2 61.8 51.1
39.5 27 9.9 0 0 0 0
862.4 731.1 610.5 511.8 437.6 388.7 360 341.5 325.2 308.1
291.8 275.4 260.9 247.1 234.3 220.5 206.8 191.4 175.9 160.5
146.7 136.9 128.7 121.8 113.7 102.5 87.5 75.1 65.6 55.8
43.8 29.2 11.6 3.4 0 0 0
862.4 731.1 615.2 515.7 436.3 380.6 350.1 332.5 316.2 299.9
281.9 266.4 253.1 238.5 224.4 210.2 195.6 181.1 166.5 152.7
141.6 134.3 127.4 120.1 109 93.5 74.7 65.6 56.2 45.9
33.5 17.6 7.3 1.7 0 0 0
862.4 745.7 633.7 533.7 447.1 382.3 348 329.5 313.2 299.5
283.6 268.6 254 239.8 225.2 211.1 196.5 182.3 169 157
147.2 139.4 131.7 122.3 108.5 86.7 65.2 56.2 47.2 37.3
26.6 15.4 8.2 3.4 0.9 0 0
862.4 754.3 646.1 546.2 456.5 388.3 350.1 329.9 314.1 299.5
284.5 269.9 255.7 241.6 227.8 214.1 199.9 186.2 173.3 161.7
151.9 143.7 135.1 124.4 109.4 86.7 64.4 55.3 45.9 36.5
25.3 15 8.6 4.3 2.1 0 0
862.4 757.7 654.3 556.9 465.1 399 351.8 332.1 314.5 302
287.9 273.7 260 246.3 233 220.1 206.4 192.6 179.8 166.9
156.6 148 139 129.1 110.7 88 68.2 59.6 49.8 39.9
28.3 17.2 10.3 6.4 3.9 1.7 0
862.4 781.7 691.6 598.5 506.3 425.2 368.1 336.4 319.2 305.5
293 280.2 267.3 254.4 241.1 227.8 214.5 200.8 188.4 176.3
165.6 155.7 145.9 134.7 121 103.4 81.5 69.5 59.2 48.9
37.3 23.6 14.6 9.4 6.9 3.4 0
862.4 799.7 725.5 642.7 554.3 470.2 399.9 347.1 320.9 305.5
293 280.6 268.2 255.3 242.4 228.7 214.1 200.8 187.9 175.9
166 155.7 145 133 119.7 105.1 88.4 74.2 63.9 53.6
42.9 30.9 15.9 9.4 6 3 0
862.4 816.9 765 699.3 626 545.3 466.4 390.4 332.9 308.5
293.9 280.6 268.2 255.3 241.6 228.3 214.1 199.9 186.2 171.6
157.9 145 133 121.8 112.4 101.3 87.5 72.9 59.2 48.5
39 29.2 16.3 7.3 3.9 1.3 0
862.4 844.4 819.5 781.3 719.5 648.7 577.9 505.8 412.3 337.2
301.6 284.9 271.2 257.9 245 231.7 218 204.2 190.1 175.1
160.9 146.7 133.9 121.8 110.3 98.3 85.4 72.9 59.2 45
34.8 24.5 15.4 8.2 3.9 1.7 0
862.4 872.7 877.8 872.7 843.1 796.7 741.8 680.9 602.8 502
397.7 320.5 283.6 266.9 254.4 242.4 229.5 218.4 207.7 194.8
181.9 166 150.2 135.6 124 112.8 124 130 98.3 78.5
51.9 38.2 21.9 10.7 5.1 2.6 0
862.4 900.6 937.9 968.4 980.4 970.9 940.5 900.6 863.2 818.6
750.4 657.7 549.2 438.5 348.8 301.2 287.5 277.2 259.1 242.8
230.4 219.2 203.4 191.8 202.1 209.8 176.8 134.3 81.5 60.9
45.5 33 22.3 12.9 6.4 2.1 0
862.4 928.9 998.8 1064 1112.5 1140.4 1142.1 1126.2 1111.2 1106.5
1103.5 1090.6 1065.3 1033.6 993.2 946.5 887.7 831.5 811.8 885.5
1045.6 1197.9 1220.6 1058 746.5 442.3 261.3 164.3 113.7 83.2
63.1 45.5 30.9 17.6 6.9 1.7 0
862.4 956.3 1054.6 1152 1233.5 1285.8 1310.7 1319.3 1327.9 1342.9
1366.1 1396.1 1432.1 1465.2 1498.2 1523.1 1562.6 1633.4 1765.5 1981.8
2262.3 2566.5 2863.4 3091.7 3118.3 2904.2 2493.2 1947.9 1360.1 849.9
493.8 293.9 167.3 63.1 19.3 0.9 0
862.4 966.2 1079.9 1192.7 1286.3 1348.1 1378.9 1392.2 1404.7 1421.9
1445.4 1473.8 1510.7 1548 1588.3 1643.2 1722.2 1837.2 2007.1 2242.6
2555.4 2968.1 3531 4229.5 4680 4571 4236.8 3776.9 3280.5 2809.4
2327.6 1796 1229.2 722.5 293 73.8 0
862.4 973.5 1097.1 1225.8 1327.9 1394.8 1427.9 1437.7 1442.9 1445.4
1451.9 1460.5 1471.6 1476.3 1491.4 1524.8 1583.6 1677.1 1828.6 2051.3
2351.2 2769.5 3398.9 4323.9 5554 5945.3 5629.5 5254.9 4840.5 4408.9
3772.2 2947.5 2054.3 1250.7 493.8 157.9 0
862.4 989.8 1135.7 1284.6 1407.7 1482.3 1503.8 1490.5 1458.8 1412.8
1362.2 1313.7 1265.7 1221.1 1199.2 1225.4 1339.5 1542 1787 2016.5
2234 2487.6 2834.3 3334.1 4291.3 5437.7 5203.9 4648.3 4283.6 4033.9
3678.2 3163.8 2471.7 1720.5 672.7 110.7 0
862.4 998.4 1175.6 1337.8 1467.3 1530.4 1529.1 1474.6 1388.4 1297.4
1211.2 1139.1 1083.3 1050.7 1082.9 1242.9 1515.4 1848.3 2199.7 2570
2975 3360.7 3728.8 4155.7 4786.8 5592.6 5749.2 5333.9 4867.9 4390.4
3823.2 3061.7 2159.8 1045.6 409.3 45.9 0
862.4 1011.7 1184.2 1354.9 1487.1 1550.6 1523.5 1427.4 1306 1208.6
1122 1052.9 1003.5 992.4 1085.5 1332.2 1698.6 2159 2726.6 3416.5
4172.9 4950.7 5728.2 6427.1 7221.2 7951.5 8136.4 7802.2 7165 6315.1
5197.4 3658.5 2374.3 1312.9 633.3 73.4 0
862.4 1012.5 1186.3 1354.9 1482.8 1539.4 1512 1418.4 1297.9 1189.7
1103.1 1035.3 990.7 997.1 1126.7 1417.6 1837.2 2387.2 3086.1 3881.6
4692.5 5486.2 6284.6 7107.5 8038.1 8714.7 8752.9 8219.2 7289 6058.5
4772.3 3544.8 2316.4 1347.6 534.2 67.4 0
862.4 1012.5 1182 1344.6 1461.8 1515.4 1508.9 1448.5 1355.4 1253.2
1162.3 1094.5 1047.7 1043.9 1146 1401.7 1776.7 2225 2748.9 3329.8
3910.3 4493.4 5053.7 5616.6 6388 7144 7346.1 6969.8 6330.1 5497.3
4567.6 3540.5 2666.5 1587.9 602.8 53.2 0
862.4 1001 1158.8 1306.9 1414.1 1469 1486.6 1476.8 1436 1374.7
1306.4 1240.8 1184.2 1153.7 1182 1320.6 1572.4 1897.2 2243.5 2564.4
2874.2 3146.2 3402.7 3761.4 4443.6 5128.8 5040.4 4458.6 3921.5 3446.5
2853.6 2144.4 1438.6 699.8 196.5 24 0
862.4 1000.5 1141.7 1271.7 1365.6 1418 1448 1467.3 1477.2 1480.2
1475.1 1460.5 1442.4 1422.7 1419.7 1454.5 1560.9 1747.1 2007.9 2304.8
2645.1 3067.2 3625 4349.2 5110.3 5253.6 4456.5 3443.9 2533.1 1844.5
1447.6 1057.6 767.1 451.4 125.7 5.1 0
862.4 976.9 1095.8 1205.2 1285 1333 1368.7 1399.5 1428.3 1464.8
1504.2 1543.7 1593.9 1642 1707.2 1804.6 1944.9 2145.2 2448.6 2862.2
3367.6 3954.1 4650.8 5430 5709.3 5297.8 4325.2 3245.7 2192 1581
1143.8 763.3 459.5 106 2.6 0 0
862.4 974.4 1085.9 1180.3 1252.4 1296.1 1328.3 1361.8 1393.5 1430
1474.6 1522.7 1582.3 1647.5 1729 1845.3 2005.8 2222.9 2509.5 2876.3
3351.3 3920.6 4448.3 4754.7 4696.3 4246.7 3413.5 2476.4 1589.2 1129.7
779.6 488.7 272 59.2 0 0 0
